IESNA:LM-63-2002
[TEST]P1440206
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPB-A2-D-U-ASYM-U-7040
[LUMINAIRE] BRECKENRIDGE POST TOP LUMINAIRE w/ ASYMMETRIC DISTRIBUTION 04000K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 04000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.17A 21.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]04000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]12.5%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2331.8
TILT=NONE
1 -1 1 74 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 21.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 78 80 82.5 85 87.5 90 92.5 95 
 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
29.7 27.1 38.6 47.4 57.2 65.3 70.6 74.5 78.7 82.3 86.6 90.2 94.1 97.4 101.0 104.9 111.4 121.9 139.8 168.3 
203.2 261.7 330.6 405.1 476.7 526.0 567.8 605.4 638.4 669.5 695.9 719.1 721.4 716.8 705.1 697.2 
669.1 634.5 599.2 552.5 495.3 366.6 218.3 136.9 105.2 90.8 83.6 78.4 74.2 69.9 64.4 58.8 52.3 44.4 
36.6 29.4 22.5 16.0 11.8 8.8 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.7 27.4 37.9 47.7 57.5 64.7 69.9 74.2 78.1 82.0 86.3 89.5 93.4 96.7 100.3 104.6 110.8 121.2 139.2 166.3 
206.5 262.7 333.9 411.7 475.4 523.7 565.6 602.8 639.4 667.5 694.6 710.6 714.2 706.7 694.6 686.5 
661.0 628.3 592.0 547.9 485.5 371.5 218.9 135.6 103.2 89.5 82.7 77.4 73.2 68.9 63.7 58.2 51.6 44.1 
36.6 29.4 22.2 16.0 11.8 9.1 6.5 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.7 27.8 37.6 47.7 57.2 64.4 69.3 73.5 77.8 82.0 85.9 89.2 92.8 95.7 99.3 103.6 109.5 120.9 139.2 168.9 
210.4 264.0 333.6 410.4 473.4 517.2 558.4 591.4 624.7 649.9 671.1 680.2 678.3 672.7 657.0 645.0 
618.8 587.1 555.4 516.2 463.6 361.7 214.3 133.0 102.9 89.2 82.0 76.8 72.5 68.6 63.4 57.8 51.6 44.8 
37.2 29.7 22.5 16.3 12.1 9.1 6.9 4.6 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.7 29.1 37.2 46.7 55.9 63.7 68.6 73.2 76.8 81.0 85.3 88.5 91.8 95.1 98.7 102.6 109.8 120.9 140.8 170.2 
213.0 263.3 325.7 397.3 449.9 490.4 536.8 566.5 598.2 621.4 639.1 645.6 640.4 640.1 630.6 622.1 
598.9 567.2 534.5 496.6 441.4 345.3 216.6 132.7 100.0 87.6 80.4 75.5 71.2 67.3 63.1 57.2 51.6 44.8 
37.6 30.1 23.2 16.3 12.1 8.8 6.5 4.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.7 30.4 37.6 46.1 54.2 61.8 67.3 71.9 75.8 80.0 84.3 87.6 90.5 93.1 96.7 100.6 107.5 120.9 142.5 171.9 
217.9 273.5 341.8 408.1 464.0 505.8 550.9 582.6 609.3 633.8 653.1 660.6 657.7 659.0 650.5 642.0 
621.4 589.4 554.5 515.6 462.3 379.3 232.0 138.5 104.9 90.2 83.0 77.4 73.2 68.9 64.0 58.5 52.6 45.4 
38.6 31.0 23.9 16.7 12.1 8.8 6.5 4.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.7 31.0 37.2 45.1 52.3 59.8 65.7 69.9 74.2 78.1 82.0 85.3 88.2 90.8 93.8 97.7 104.9 117.6 140.5 171.5 
214.0 269.9 335.2 403.2 451.2 495.6 533.2 566.2 592.4 615.2 630.6 634.2 636.5 626.7 623.4 613.9 
599.2 569.8 536.5 499.6 454.8 376.1 242.8 142.8 105.2 90.5 83.0 77.4 72.9 68.6 63.7 58.5 52.9 46.1 
38.6 31.4 23.5 17.3 12.1 9.1 6.5 3.9 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.7 31.7 36.6 43.1 50.0 56.9 62.7 67.0 71.2 75.5 79.1 82.3 85.3 87.6 90.2 93.4 100.3 113.7 135.9 166.3 
208.5 258.1 326.4 394.0 444.0 480.6 519.2 550.9 582.6 604.1 622.1 622.4 622.4 615.2 610.0 600.8 
586.8 559.4 528.3 491.4 445.7 378.3 243.7 142.8 105.2 90.2 82.7 76.8 72.5 67.6 63.7 58.5 52.9 46.7 
39.5 32.0 23.9 17.3 12.1 9.1 6.5 3.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.7 31.0 35.6 40.8 47.0 53.9 59.5 64.4 68.6 72.9 76.5 79.4 82.0 84.0 85.9 89.2 96.7 111.4 134.3 168.6 
210.7 264.3 329.7 389.8 434.9 466.2 496.9 524.4 549.9 568.5 580.9 581.6 586.5 569.8 566.2 562.3 
548.2 521.8 493.0 461.7 423.1 362.3 236.5 138.5 101.6 87.2 80.0 75.1 70.9 66.7 62.4 57.2 51.9 46.1 
38.9 31.7 23.5 16.7 11.8 8.8 5.9 3.6 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.7 30.7 34.3 39.2 44.4 51.0 56.9 61.4 65.7 69.6 72.9 75.8 78.1 79.7 81.7 84.6 91.2 105.9 128.4 158.5 
201.3 250.3 314.3 369.5 414.6 445.7 476.4 507.4 533.9 553.1 565.6 567.2 571.4 563.9 564.6 560.7 
544.0 516.6 486.5 453.2 418.5 362.7 246.7 141.5 101.9 85.9 78.1 73.5 69.6 64.7 60.4 55.2 50.3 44.4 
37.6 30.1 21.9 15.4 11.1 8.2 5.6 2.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.7 31.0 32.7 38.6 42.5 48.0 53.3 57.5 61.8 65.3 68.6 70.9 73.2 74.5 76.1 78.4 84.0 96.7 117.9 146.0 
183.6 233.6 288.8 343.4 383.9 414.6 439.4 464.6 487.8 505.4 518.8 521.1 522.8 522.8 519.8 516.9 
501.2 474.7 443.4 414.9 384.6 335.2 230.3 137.2 96.7 82.0 73.8 69.6 65.7 61.4 56.9 51.9 47.4 41.2 
34.3 27.4 19.9 14.0 10.5 7.5 5.2 2.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.7 30.4 31.0 37.2 41.2 46.1 51.3 55.5 59.1 62.7 66.0 68.6 70.6 72.2 73.2 75.8 81.4 92.8 112.1 138.5 
173.5 222.8 276.1 327.7 364.6 395.0 420.8 445.7 469.8 485.2 497.6 501.2 500.2 502.5 500.5 496.3 
479.0 455.5 426.4 402.5 371.5 321.8 223.8 134.0 94.8 79.7 71.2 67.6 63.4 59.5 54.9 50.3 45.1 39.5 
32.7 26.1 18.6 13.4 9.5 6.9 4.6 2.6 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.7 29.7 29.4 35.6 39.2 44.1 49.0 52.9 56.5 60.1 63.1 65.7 67.6 69.3 70.2 72.5 77.4 88.9 106.2 133.6 
167.0 210.1 258.8 310.4 347.3 379.3 405.1 426.4 447.0 464.6 479.6 485.5 483.9 489.8 488.5 482.2 
467.5 440.8 412.3 388.5 360.1 312.0 216.3 128.4 91.8 76.8 68.9 65.3 61.1 57.2 52.9 48.0 43.1 37.2 
31.0 24.5 17.6 12.4 8.8 6.2 3.9 2.0 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.7 28.4 25.5 31.7 36.3 40.5 44.8 48.4 51.6 54.2 57.2 59.8 62.1 63.7 65.0 66.3 70.6 80.0 95.4 118.9 
149.3 188.5 241.1 285.6 320.2 348.0 371.8 391.7 410.7 427.7 440.4 449.6 445.7 451.9 447.3 441.1 
425.7 405.5 379.3 358.7 329.7 290.5 201.6 119.6 86.9 71.2 64.0 59.8 56.2 51.9 48.0 43.8 39.2 34.0 
27.8 21.9 15.4 10.5 7.5 5.2 3.3 1.3 0.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.7 27.8 21.9 28.1 32.7 36.9 40.5 43.8 46.4 49.3 51.6 54.2 56.2 58.2 59.8 61.4 64.7 72.2 84.9 102.9 
129.4 162.4 202.6 243.4 274.8 299.0 319.5 339.5 355.8 369.9 380.0 388.5 383.9 386.2 384.2 378.0 365.9 
348.3 328.7 309.7 284.3 246.0 170.9 103.6 76.5 62.4 56.5 52.3 49.0 45.4 41.8 38.2 34.0 29.4 23.9 18.3 13.1 
9.1 6.5 4.2 2.6 1.3 0.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.7 24.5 19.6 24.2 29.1 33.7 37.2 39.9 42.1 44.8 47.0 49.0 51.0 52.9 54.6 56.2 58.8 64.0 74.5 89.5 112.1 
138.9 173.2 204.9 231.0 248.6 266.0 281.3 297.3 309.4 319.5 327.4 321.8 325.4 322.2 315.3 304.2 287.2 270.2 252.9 
232.0 200.6 140.8 88.9 64.7 53.6 48.0 44.1 40.8 37.9 35.0 31.7 27.8 23.9 19.3 14.4 10.1 7.2 5.2 3.6 2.0 1.0 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.7 21.6 17.3 21.2 25.5 30.1 33.7 35.9 37.9 39.5 41.5 43.5 45.1 46.7 48.4 50.0 52.6 56.9 65.0 77.1 93.1 
114.4 139.8 164.7 183.0 198.0 211.4 224.8 238.2 248.3 256.8 263.0 258.8 262.4 257.8 251.9 241.5 228.4 213.7 200.0 
183.3 159.4 112.4 73.8 54.6 45.4 40.5 36.6 33.3 30.4 27.4 24.5 21.6 18.0 14.4 10.8 7.8 5.6 3.6 2.3 1.3 0.3 0.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.7 19.3 15.4 18.3 22.2 26.8 30.4 32.3 34.0 35.6 37.2 38.9 40.5 42.5 44.1 46.1 48.7 52.3 58.2 67.0 78.7 
94.1 112.7 130.4 144.7 155.2 165.0 176.4 186.2 195.4 202.6 209.8 207.8 210.4 205.5 199.3 189.8 180.4 169.9 159.8 
146.7 126.1 91.5 60.4 45.7 37.6 33.3 29.7 26.8 24.2 21.9 19.3 16.7 13.7 11.1 8.2 5.9 4.2 2.9 2.0 1.0 0.7 0.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.7 18.3 13.7 15.7 19.3 24.2 27.8 29.4 30.7 32.3 34.0 35.6 37.2 38.9 40.5 42.8 45.1 48.0 52.6 59.1 68.0 79.1 
90.5 103.2 113.4 120.2 125.8 132.3 138.5 141.8 143.4 144.7 145.4 143.1 139.8 134.9 130.4 125.1 119.6 112.1 102.3 
89.2 65.3 45.4 35.6 30.1 26.5 23.9 21.6 19.3 17.3 15.0 13.1 10.8 8.5 6.5 4.9 3.3 2.6 1.6 1.0 0.3 0.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 
29.7 18.3 12.4 14.4 17.0 22.5 26.1 27.8 29.1 30.1 31.7 32.7 34.0 35.6 37.2 39.5 42.1 45.1 49.0 53.3 59.1 66.7 
73.5 80.7 86.9 90.8 96.4 101.0 107.2 110.1 111.4 111.4 112.1 111.1 108.8 105.5 102.3 98.0 92.5 86.6 77.4 
66.0 49.3 37.2 30.4 26.5 23.2 20.9 19.0 17.0 14.7 12.7 10.8 8.8 7.2 5.6 4.2 2.9 2.3 1.6 1.0 0.7 0.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 
29.7 19.0 11.1 12.7 16.0 20.9 25.5 26.8 27.8 28.8 30.1 31.0 32.3 34.0 35.3 37.6 40.2 42.8 46.1 49.7 53.6 57.8 61.8 
67.0 71.6 76.5 82.3 89.8 94.4 100.6 104.6 106.2 106.5 106.5 104.2 101.9 99.0 95.1 88.2 81.4 72.2 60.4 
44.8 33.7 27.8 24.2 21.6 19.3 17.3 15.4 13.4 11.4 9.5 7.8 6.2 4.9 3.6 2.6 2.0 1.3 0.7 0.3 0.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
29.7 19.0 11.1 12.4 16.0 20.6 25.2 26.8 27.8 28.8 30.1 31.0 32.3 33.7 35.3 37.2 39.9 42.5 46.1 49.7 52.9 56.9 60.8 
65.0 69.9 74.5 79.4 86.6 95.1 100.3 103.2 106.2 107.5 108.5 108.1 107.2 103.6 98.3 90.8 83.6 74.5 62.4 
46.1 34.6 28.1 24.5 21.6 19.6 17.3 15.7 13.4 11.4 9.5 7.8 6.2 4.9 3.6 2.6 2.0 1.3 0.7 0.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
